(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For general machining of aluminum alloy and non-ferrous metals
Part Number |
---|
THF4403RIA |
THF4405RIA |
THF4406RIA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Overall length (L) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Dimension φd (mm) | Dimension φD1 (mm) | Dimension ℓ (mm) | Size B (mm) | Size A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,774.34 ฿ 25,145.45 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 19 Day(s) | 80 | 50 | 5 | 50 | 25.4 | 94 | 26 | 6 | 9.5 | ||
฿ 49,095.00 ฿ 45,167.40 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 125 | 63 | 8 | 63 | 38.1 | 137 | 38 | 10 | 15.9 | ||
฿ 45,964.39 ฿ 44,847.46 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 160 | 63 | 8 | 63 | 50.8 | 172 | 38 | 11 | 19 |
Loading...
Machining Application | Flat Surface / Chamfer | work material | Aluminum / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coating / Diamond (PCD) | Maximum Cutting Depth (Ad)(mm) | 4 |
How can we improve?
How can we improve?