1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TAC Mill THE4000IA

TAC Mill THE4000IA
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 36,357.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For general machining of aluminum alloy and non-ferrous metals

 
Part Number
THE4003RIASALE
THE4004RIA
THE4005RIA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMachining Application blade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimension φd
(mm)
Dimension φD1
(mm)
Dimension ℓ
(mm)
Size B
(mm)
Size A
(mm)

฿ 36,357.00

฿ 29,085.60

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 13 Day(s) Flat Surface805045025.4802669.5

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote -1006356331.759932812.7

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote -1256366338.1124381015.9

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Mounting Method Arbor Compatible Tip Material Carbide Coating / Diamond (PCD)
Maximum Cutting Depth (Ad)(mm) 6