1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

S-Type TAC Tool Bit for Outer Diameter, Screw-On Type SVVCN

S-Type TAC Tool Bit for Outer Diameter, Screw-On Type SVVCN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,606.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Positive for Outer Diameter and Profiling Milling

 
Part Number
SVVCN2020K16
SVVCN2525M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank height
(mm)
Shank width
(mm)
Size L1
(mm)
Size h1
(mm)
Dimension f
(mm)

฿ 5,606.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 20201252010

฿ 6,521.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25251502512.5

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Profile Clamp Shape Screw On
Selfishly No Preferred Hand Applicable Chip Clearance Angle Positive Reference Corner rε(mm) 0.8
Usable Insert VC□□1604□□