1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

S-Type TAC Tool Bit for Outer Diameter, Screw-On Type SVHCR/L

S-Type TAC Tool Bit for Outer Diameter, Screw-On Type SVHCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,521.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A screw-on tool.
[Features]
·Approach angle: 107.5°.
·Insert used: Positive 35°, rhombic.
[Applications]
·For copy cutting.

 
Part Number
SVHCL2525M22
SVHCR2525M22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 6,521.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) Left Handed

฿ 6,521.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) Right Handed

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Profile Clamp Shape Screw On
Applicable Chip Clearance Angle Positive Shank height(mm) 25 Shank width(mm) 25
Size L1(mm) 150 Size L2(mm) 33.8 Size h1(mm) 25
Dimension f(mm) 32 Reference Corner rε(mm) 0.8 Usable Insert VCG□□2205□□