(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positive for Outer Diameter and Profiling Milling
Part Number |
---|
SRDCN2020K06 |
SRDCN2020K08 |
SRDCN2020K10 |
SRDCN2525M06 |
SRDCN2525M08 |
SRDCN2525M10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank height (mm) | Shank width (mm) | Size L1 (mm) | Size L2 (mm) | Size h1 (mm) | Dimension f (mm) | Usable Insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,470.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 20 | 20 | 125 | 12 | 20 | 13 | RC□T0602M0 | ||
฿ 4,470.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 20 | 20 | 125 | 16 | 20 | 14 | RC□T0803M0 | ||
฿ 4,470.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 20 | 20 | 125 | 20.3 | 25 | 15 | RC□T1003M0 | ||
฿ 5,276.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 25 | 25 | 150 | 12 | 25 | 15.5 | RC□T0602M0 | ||
฿ 5,276.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 25 | 25 | 150 | 16 | 25 | 16.5 | RC□T0803M0 | ||
฿ 5,276.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 25 | 25 | 150 | 20.3 | 25 | 17.5 | RC□T1003M0 |
Loading...
Applicable Tip Shape | R (Round) | Application | Profile | Clamp Shape | Screw On |
---|---|---|---|---|---|
Selfishly | No Preferred Hand | Applicable Chip Clearance Angle | Positive |
How can we improve?
How can we improve?