(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positive for Outer Diameter and End Face Cutting
Part Number |
---|
SCLCL1616H09 |
SCLCL2020K12 |
SCLCR1616H09 |
SCLCR2020K12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Shank height (mm) | Shank width (mm) | Size L1 (mm) | Size L2 (mm) | Size h1 (mm) | Dimension f (mm) | Usable Insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,129.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | Left Handed | 16 | 16 | 100 | 16 | 16 | 20 | CC□□09T3□□ | ||
฿ 5,606.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | Left Handed | 20 | 20 | 125 | 20 | 20 | 25 | CC□□1204□□ | ||
฿ 5,129.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | Right Handed | 16 | 16 | 100 | 16 | 16 | 20 | CC□□09T3□□ | ||
฿ 5,606.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | Right Handed | 20 | 20 | 125 | 20 | 20 | 25 | CC□□1204□□ |
Loading...
Applicable Tip Shape | C (80° Diamond) | Application | Major Diameter / End Surface | Clamp Shape | Screw On |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Positive | Reference Corner rε(mm) | 0.8 |
How can we improve?
How can we improve?