(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positive for Inner Diameter / Profiling (from Minimum Machining Diameter φ32 mm)
Applicable Tip Shape | V (35° Diamond) | Minimum Processing Diameter φA | 32 | Application | Minor Diameter / Inner Diameter Profile |
---|---|---|---|---|---|
Selfishly | Right Handed | Clamp Shape | Screw On | Overall Length L1 | 250 |
Clearance angle | 7° | Shank Diameter φD | 25 | Protrusion length (L/D) | 4 |
Lubrication Hole Y/N | Included | Tightening Screw | CSTB-3.5L | Usable Insert | VC□□1604□□ |
Link Model | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | Connection Diameter Machine Side(mm) | 5 | Protruding Length (LPR)(mm) | 17 |
Size L2(mm) | 40 | Dimension L3(mm) | 64 | Size H(mm) | 23 |
Dimension θ(°) | 0 | Reference Corner rε(mm) | 0.8 | Standard Oil Hole | Rc1/4 |
How can we improve?
How can we improve?