1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S-Type Positive / Screw-On Type STUPR/L (T12M-STUPL11)

TGY MILLING HOLDERS

S-Type Positive / Screw-On Type STUPR/L (T12M-STUPL11)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Positive for Inner Diameter Cutting (from Minimum Machining Diameter φ8 mm)

 
Part Number
T12M-STUPL11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Lubrication Hole Y/N Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Dimension ℓ2
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Applicable Insert Shape 2 Wrench Standard Oil Hole

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 16Left Handed15012IncludedCSTB-2.5TP□□1102□□/TPGH, TPGM, TPGA do not fitTSUPPARI ICHIBAN (Carbide Reinforcement Shaft)49-2558110.460° (with triangular hole)T-8F-

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Application Minor Diameter Clamp Shape Screw On
Clearance angle 11°