(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positive for Inner Diameter Cutting (from Minimum Machining Diameter φ8 mm)
Part Number |
---|
T12M-STUPL11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Lubrication Hole Y/N | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Dimension ℓ2 (mm) | Size L2 (mm) | Dimension L3 (mm) | Size H (mm) | Reference Corner rε (mm) | Applicable Insert Shape 2 | Wrench | Standard Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY MILLING HOLDERS | 1 Piece(s) | Quote | 16 | Left Handed | 150 | 12 | Included | CSTB-2.5 | TP□□1102□□/TPGH, TPGM, TPGA do not fit | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | 4 | 9 | - | 25 | 58 | 11 | 0.4 | 60° (with triangular hole) | T-8F | - |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 11° |
How can we improve?
How can we improve?