1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S-Type Positive / Screw-On Type SCLCR/L

S-Type Positive / Screw-On Type SCLCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,185.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Positive for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ10 mm)

 
Part Number
T12M-SCLCL06
T12M-SCLCR06
T16Q-SCLCL09
T16Q-SCLCR09
T20R-SCLCL09C
T20R-SCLCR09C
T25S-SCLCL09C
T25S-SCLCR09C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Tightening Screw Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench Standard Oil Hole

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 16Left Handed15012CSTB-2.5CC□□0602□□1092259110.4T-8F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 16Right Handed15012CSTB-2.5CC□□0602□□1092259110.4T-8F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 20Left Handed18016CSTB-2.5CC□□0602□□10112759150.4T-8F-

฿ 10,185.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed18016CSTB-2.5CC□□0602□□10112759150.4T-8F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 25Left Handed20020CSTB-4SCC□□09T3□□8133549180.8T-15FRc1/4

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 25Right Handed20020CSTB-4SCC□□09T3□□8133549180.8T-15FRc1/4

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 32Left Handed25025CSTB-4SCC□□09T3□□6174064230.8T-15FRc1/4

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 32Right Handed25025CSTB-4SCC□□09T3□□6174064230.8T-15FRc1/4

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Application Minor Diameter Clamp Shape Screw On
Clearance angle Protrusion length (L/D) 4 Lubrication Hole Y/N Included
Link Model TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) Dimension θ(°) 0