1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ST Bit, SN R/L, Inner Diameter Threaded, Steel Shank (Part Number)

TGY MILLING HOLDERS

ST Bit, SN R/L, Inner Diameter Threaded, Steel Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,925.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw-fastening tool for internal threading, steel shank specification.
[Features]
·General-purpose steel shank specifications. Supports a wide range of outer diameter thread cutting.

 
Part Number
SNR0010K11-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Model Minimum Processing Diameter
(mm)
Preferred Hand Link Size Dimensions Lead Angle Le
(mm)
Size H
(mm)
Size B
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension f
(mm)
Dimension ℓ3
(mm)
Dimensions φDs
(mm)
Usable Insert Shank Height (H)
(mm)
Tightening Screw

฿ 6,925.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT)12Right HandedØ161515.5125256.6-1611IR□□□□T-8FCSTB-2.5

Loading...

  1. 1

Basic Information

Use Inner Diameter Thread Cutting Oil Hole Presence None

Please check the type/dimensions/specifications of the part SNR0010K11-2 in the ST Bit, SN R/L, Inner Diameter Threaded, Steel Shank series.

Products with similar specification

Part Number
SNL0016R16SC
SNL0020Q22
SNR0010K11
SNR0010K11-3
SNR0010M11SC
SNR0010M11SC-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Model Minimum Processing Diameter
(mm)
Preferred Hand Link Size Dimensions Lead Angle Le
(mm)
Size H
(mm)
Size B
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension f
(mm)
Dimension ℓ3
(mm)
Dimensions φDs
(mm)
Usable Insert Shank Height (H)
(mm)
Tightening Screw

฿ 23,376.00

1 Piece(s) 19 Day(s) 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)20Left HandedØ1615-2003511.9-1616IL□□□□T-15FCSTB-3.5

฿ 6,925.00

1 Piece(s) 19 Day(s) 55° Wit (W) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)24Left HandedØ2018191805013.9-2022IL□□□□T-15FCSTB-4

฿ 6,925.00

1 Piece(s) 15 Day(s) 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)12Right HandedØ161515.5125256.6-1611IR□□□□T-8FCSTB-2.5

฿ 6,925.00

1 Piece(s) 19 Day(s) 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)12Right HandedØ161515.5125256.6-1611IR□□□□T-8FCSTB-2.5

฿ 14,728.00

1 Piece(s) 40 Day(s) 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)13Right HandedØ109-150247.4-1011IR□□□□T-8FCSTB-2.5

฿ 14,728.00

1 Piece(s) 19 Day(s) 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)13Right HandedØ109-150247.4-1011IR□□□□T-8FCSTB-2.5