(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-fastening tool for internal threading, steel shank specification.
[Features]
·General-purpose steel shank specifications. Supports a wide range of outer diameter thread cutting.
Part Number |
---|
SNR0013L11-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Model | Minimum Processing Diameter (mm) | Preferred Hand | Link Size | Dimensions Lead Angle Le (mm) | Size H (mm) | Size B (mm) | Size L1 (mm) | Size L2 (mm) | Dimension f (mm) | Dimension ℓ3 (mm) | Dimensions φDs (mm) | Usable Insert | Shank Height (H) (mm) | Tightening Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,925.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) | 15 | Right Handed | Ø16 | 2° | 15 | 15.5 | 140 | 32.5 | 8.2 | - | 16 | 11IR□□□□ | T-8F | CSTB-2.5 |
Loading...
Use | Inner Diameter Thread | Cutting Oil Hole Presence | None |
---|
Please check the type/dimensions/specifications of the part SNR0013L11-2 in the ST Bit, SN R/L, Inner Diameter Threaded, Steel Shank series.
Part Number |
---|
SNL0016R16SC |
SNL0020Q22 |
SNR0010K11 |
SNR0013L11-3 |
SNR0016M16 |
SNR0016M16-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Model | Minimum Processing Diameter (mm) | Preferred Hand | Link Size | Dimensions Lead Angle Le (mm) | Size H (mm) | Size B (mm) | Size L1 (mm) | Size L2 (mm) | Dimension f (mm) | Dimension ℓ3 (mm) | Dimensions φDs (mm) | Usable Insert | Shank Height (H) (mm) | Tightening Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,376.00 | 1 Piece(s) | 19 Day(s) | 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) | 20 | Left Handed | Ø16 | 1° | 15 | - | 200 | 35 | 11.9 | - | 16 | 16IL□□□□ | T-15F | CSTB-3.5 | ||
฿ 6,925.00 | 1 Piece(s) | 19 Day(s) | 55° Wit (W) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) | 24 | Left Handed | Ø20 | 1° | 18 | 19 | 180 | 50 | 13.9 | - | 20 | 22IL□□□□ | T-15F | CSTB-4 | ||
฿ 6,925.00 | 1 Piece(s) | 15 Day(s) | 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) | 12 | Right Handed | Ø16 | 1° | 15 | 15.5 | 125 | 25 | 6.6 | - | 16 | 11IR□□□□ | T-8F | CSTB-2.5 | ||
฿ 6,925.00 | 1 Piece(s) | 19 Day(s) | 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) | 15 | Right Handed | Ø16 | 3° | 15 | 15.5 | 140 | 32.5 | 8.2 | - | 16 | 11IR□□□□ | T-8F | CSTB-2.5 | ||
฿ 6,925.00 | 1 Piece(s) | 15 Day(s) | 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) | 19 | Right Handed | Ø16 | 1° | 15 | 15.5 | 150 | 40 | 10.6 | - | 16 | 16IR□□□□ | T-15F | CSTB-3.5 | ||
฿ 6,925.00 | 1 Piece(s) | 15 Day(s) | 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) | 19 | Right Handed | Ø16 | 2° | 15 | 15.5 | 150 | 40 | 10.6 | - | 16 | 16IR□□□□ | T-15F | CSTB-3.5 |
How can we improve?
How can we improve?