1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ST Bit, CN R/L, Inner Diameter Threaded, Prop No. 1 Shank (TCNR0020R16DT)

TGY MILLING HOLDERS

ST Bit, CN R/L, Inner Diameter Threaded, Prop No. 1 Shank (TCNR0020R16DT)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dual Purpose Screw-on/Clamp-on

 
Part Number
TCNR0020R16DT SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter
(mm)
Link Size Size H
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension f
(mm)
Dimension ℓ3
(mm)
Dimensions φDs
(mm)
Usable Insert Clamp Set Deposit Deposit Set Screw Shank Height (H)
(mm)
Tightening Screw

฿ 14,399.00

฿ 13,247.08

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 24Ø20182003014492016IR□□□□CSP16A16-1DTDTS5-3.5T-15F P-3.5CSTB-3.5ST

Loading...

  1. 1

Basic Information

Use Inner Diameter Thread Thread Model 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) Preferred Hand Right Handed
Cutting Oil Hole Presence None Dimensions Lead Angle Le(mm) Size B(mm) -
Dimension θ(mm) 15°

Please check the type/dimensions/specifications of the part TCNR0020R16DT in the ST Bit, CN R/L, Inner Diameter Threaded, Prop No. 1 Shank series.

Products with similar specification

Part Number
TCNR0025S16DT
TCNR0025S22DT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter
(mm)
Link Size Size H
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension f
(mm)
Dimension ℓ3
(mm)
Dimensions φDs
(mm)
Usable Insert Clamp Set Deposit Deposit Set Screw Shank Height (H)
(mm)
Tightening Screw

฿ 16,450.00

1 Piece(s) 19 Day(s) 29Ø25232503816.5642516IR□□□□CSP16A16-1DTDTS5-3.5T-15F P-3.5CSTB-3.5ST

฿ 19,895.00

1 Piece(s) 19 Day(s) 30Ø25232503818.2642522IR□□□□CSP22GX22-1DTDTS6-4T-15F T-20F P-4CSTB-4ST