1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ST Bit CE R/L Outer Diameter Threaded [Clamp-On Type]

TGY MILLING HOLDERS

ST Bit CE R/L Outer Diameter Threaded [Clamp-On Type]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,611.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamp-on type external threading tool steel shank specification.
[Features]
·General-purpose steel shank specifications. Supports a wide range of outer diameter thread cutting.

 
Part Number
CER3232P16T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Model Link Size Size H
(mm)
Size B
(mm)
Size L1
(mm)
Size L2
(mm)
Size h1
(mm)
Dimension f
(mm)
Shank Size Details Usable Insert Clamp Set Shank Height (H)
(mm)
Overall Length (OAL)
(mm)
Cutting Direction (HAND)

฿ 9,967.00

TGY MILLING HOLDERS 1 Piece(s) 10 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr)-323217032324032 Sq.16ER□□□□CSP16T-15FA16-1A16-1

Loading...

  1. 1

Basic Information

Use Outer Diameter Thread Preferred Hand Right Handed Cutting Oil Hole Presence None
Tightening Screw -

Please check the type/dimensions/specifications of the part CER3232P16T in the ST Bit CE R/L Outer Diameter Threaded [Clamp-On Type] series.

Products with similar specification

Part Number
CER2525M27T
CER3232P22T
CER3232P27T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Model Link Size Size H
(mm)
Size B
(mm)
Size L1
(mm)
Size L2
(mm)
Size h1
(mm)
Dimension f
(mm)
Shank Size Details Usable Insert Clamp Set Shank Height (H)
(mm)
Overall Length (OAL)
(mm)
Cutting Direction (HAND)

฿ 8,611.00

1 Piece(s) 10 Day(s) 30° Trapezoidal (Tr) / 60 Degrees Meter (M)25 x 62525150342532-27ER□□□□CSP27P-4NXE27-1NXN27-1

฿ 10,587.00

1 Piece(s) 10 Day(s) 55° Wit (W) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)-323217032324032 Sq.22ER□□□□CSP22T-20FNXE22-1NXN22-1

฿ 10,587.00

1 Piece(s) 10 Day(s) 30° Trapezoidal (Tr) / 60 Degrees Meter (M)-323217034324032 Sq.27ER□□□□CSP27P-4NXE27-1NXN27-1