1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ST Comb Blade Lathe Bit, B-S/C E R/L, Outer Diameter Threaded

ST Comb Blade Lathe Bit, B-S/C E R/L, Outer Diameter Threaded
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,925.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dual Purpose Screw-on/Clamp-on

 
Part Number
B-CEL16M16
B-CER16M16
B-SER10H16
B-SER12K16
BC-SER12K16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Size H
(mm)
Size B
(mm)
Size L1
(mm)
Size L2
(mm)
Size h1
(mm)
Dimension f
(mm)
Dimension f1
(mm)
Usable Insert Clamp Set Overall Length (OAL)
(mm)
Cutting Direction (HAND) Tightening Screw

฿ 7,621.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) Left Handed3216150241622-16EL□□□□CSP16A16-1A16-1-

฿ 7,621.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) Right Handed3216150241622-16ER□□□□CSP16A16-1A16-1-

฿ 6,925.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) Right Handed2010100151016-16ER□□□□---CSTB-3.5

฿ 6,925.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) Right Handed2412125181218-16ER□□□□---CSTB-3.5

฿ 8,940.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) Right Handed2416125-1223716ER□□□□ CC□T09T3□□---CSTB-3.5

Loading...

  1. 1

Basic Information

Use Outer Diameter Thread Thread Model 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) Cutting Oil Hole Presence None
Shank Size Details Other Shank Height (H)(mm) T-15F