(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
E12Q-SYUBL11-D200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Link Model | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,293.00 ฿ 15,909.56 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 20 | Left Handed | 180 | 12 | 5 | Carbide Shank | 13.5 | 7.5 | 27 | 11 |
Loading...
Applicable Tip Shape | Others | Application | Minor Diameter / Inner Diameter Profile | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 5° | Lubrication Hole Y/N | Included | Recommended Torque(Nm) | 0.6 |
Tightening Screw | CSTB-2L | Usable Insert | YW□□11T2 | Connection Diameter Machine Side(mm) | -8 |
Dimension θ(°) | 0 | Reference Corner rε(mm) | 0.4 | Wrench | T-6F |
Please check the type/dimensions/specifications of the part E12Q-SYUBL11-D200 in the STREAMJETBAR, S-Type SYUBR/L series.
Part Number |
---|
A16Q-SYUBL11-D200 |
A16Q-SYUBR11-D200 |
E12Q-SYUBR11-D200 |
E16R-SYUBL11-D245 |
E16R-SYUBR11-D245 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Link Model | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,643.00 | 1 Piece(s) | 19 Day(s) | 20 | Left Handed | 180 | 16 | 3 | Steel Shank | 15.5 | 8 | 35 | 15 | ||
฿ 5,643.00 | 1 Piece(s) | 19 Day(s) | 20 | Right Handed | 180 | 16 | 3 | Steel Shank | 15.5 | 8 | 35 | 15 | ||
฿ 17,293.00 | 1 Piece(s) | 19 Day(s) | 20 | Right Handed | 180 | 12 | 5 | Carbide Shank | 13.5 | 7.5 | 27 | 11 | ||
฿ 24,585.00 | 1 Piece(s) | 19 Day(s) | 24.5 | Left Handed | 200 | 16 | 5 | Carbide Shank | 16 | 8 | 32 | 15 | ||
฿ 24,585.00 | 1 Piece(s) | 15 Day(s) | 24.5 | Right Handed | 200 | 16 | 5 | Carbide Shank | 16 | 8 | 32 | 15 |
How can we improve?
How can we improve?