1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

STREAMJETBAR, S-Type SYUBR/L (Part Number)

TGY MILLING HOLDERS

STREAMJETBAR, S-Type SYUBR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,643.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
E16R-SYUBL11-D245
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Link Model Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 24,585.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 24.5Left Handed200165Carbide Shank1683215

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Application Minor Diameter / Inner Diameter Profile Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Recommended Torque(Nm) 0.6
Tightening Screw CSTB-2L Usable Insert YW□□11T2 Connection Diameter Machine Side(mm) -8
Dimension θ(°) 0 Reference Corner rε(mm) 0.4 Wrench T-6F

Please check the type/dimensions/specifications of the part E16R-SYUBL11-D245 in the STREAMJETBAR, S-Type SYUBR/L series.

Products with similar specification

Part Number
A16Q-SYUBL11-D200
A16Q-SYUBR11-D200
E12Q-SYUBL11-D200
E12Q-SYUBR11-D200
E16R-SYUBR11-D245
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Link Model Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 5,643.00

1 Piece(s) 19 Day(s) 20Left Handed180163Steel Shank15.583515

฿ 5,643.00

1 Piece(s) 19 Day(s) 20Right Handed180163Steel Shank15.583515

฿ 17,293.00

1 Piece(s) 19 Day(s) 20Left Handed180125Carbide Shank13.57.52711

฿ 17,293.00

1 Piece(s) 19 Day(s) 20Right Handed180125Carbide Shank13.57.52711

฿ 24,585.00

1 Piece(s) 15 Day(s) 24.5Right Handed200165Carbide Shank1683215