1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR, S-Type SVZCR/L

STREAMJETBAR, S-Type SVZCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,532.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A12M-SVZCL08-D160
A12M-SVZCR08-D160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Left Handed

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Right Handed

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Minimum Processing Diameter φA 16 Application Pull
Clamp Shape Screw On Overall Length L1 150 Clearance angle
Shank Diameter φD 12 Protrusion length (L/D) 3 Lubrication Hole Y/N Included
Recommended Torque(Nm) 0.6 Tightening Screw CSTB-2L Usable Insert VC□□0802
Link Model Steel Shank Connection Diameter Machine Side(mm) -8 Protruding Length (LPR)(mm) 11
Clamping Length Workpiece Side (LSCWS)(mm) 5.5 Size L2(mm) 30 Dimension L3(mm) 10
Size H(mm) 11 Dimension θ(°) 0 Reference Corner rε(mm) 0.4
Wrench T-6F