1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

STREAMJETBAR, S-Type SVZBR/L (Part Number)

TGY MILLING HOLDERS

STREAMJETBAR, S-Type SVZBR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,643.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A16Q-SVZBL11-D200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Recommended Torque
(Nm)
Tightening Screw Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 10 Day(s) 20Left Handed180161.2CSTB-2.5VB□□1103-815.583512.5150.4T-8F

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Pull Clamp Shape Screw On
Clearance angle Protrusion length (L/D) 3 Lubrication Hole Y/N Included
Link Model Steel Shank Dimension θ(°) 0

Please check the type/dimensions/specifications of the part A16Q-SVZBL11-D200 in the STREAMJETBAR, S-Type SVZBR/L series.

Products with similar specification

Part Number
A16Q-SVZBR11-D200
A20R-SVZBL11-D250
A20R-SVZBR11-D250
A25S-SVZBL16-D320
A25S-SVZBR16-D320
A32T-SVZBL16-D400
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Recommended Torque
(Nm)
Tightening Screw Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 5,643.00

1 Piece(s) 10 Day(s) 20Right Handed180161.2CSTB-2.5VB□□1103-815.583512.5150.4T-8F

฿ 7,366.00

1 Piece(s) 10 Day(s) 25Left Handed200201.2CSTB-2.5VB□□1103-717.584012.5180.4T-8F

฿ 7,366.00

1 Piece(s) 10 Day(s) 25Right Handed200201.2CSTB-2.5VB□□1103-717.584012.5180.4T-8F

฿ 7,585.00

1 Piece(s) 10 Day(s) 32Left Handed250253CSTB-3.5VB□□1604-624125017.5230.8T-15F

฿ 7,585.00

1 Piece(s) 10 Day(s) 32Right Handed250253CSTB-3.5VB□□1604-624125017.5230.8T-15F

฿ 9,416.00

1 Piece(s) 10 Day(s) 40Left Handed300323CSTB-3.5LVB□□1604-527.5127217.5300.8T-15F