1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR, S-Type SVQCR/L (A10K-SVQCL08-D135)

TGY MILLING HOLDERS

STREAMJETBAR, S-Type SVQCR/L (A10K-SVQCL08-D135)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A10K-SVQCL08-D135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Wrench

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 13.5Left Handed1251030.6CSTB-2LVC□□0802Steel Shank83209T-6F

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Minor Diameter / Inner Diameter Profile Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Connection Diameter Machine Side(mm) -8
Dimension θ(°) -5 Reference Corner rε(mm) 0.4

Please check the type/dimensions/specifications of the part A10K-SVQCL08-D135 in the STREAMJETBAR, S-Type SVQCR/L series.

Products with similar specification

Part Number
A10K-SVQCR08-D135
A16Q-SVQCL11-D215
A16Q-SVQCR11-D215
E10M-SVQCL08-D135
E10M-SVQCR08-D135
E16R-SVQCL11-D215
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Wrench

฿ 5,532.00

1 Piece(s) 40 Day(s) 13.5Right Handed1251030.6CSTB-2LVC□□0802Steel Shank83209T-6F

฿ 5,643.00

1 Piece(s) 40 Day(s) 21.5Left Handed1801631.2CSTB-2.5VC□□1103Steel Shank134.93015T-8F

฿ 5,643.00

1 Piece(s) 40 Day(s) 21.5Right Handed1801631.2CSTB-2.5VC□□1103Steel Shank134.93015T-8F

฿ 15,461.00

1 Piece(s) 15 Day(s) 13.5Left Handed1501050.6CSTB-2LVC□□0802Carbide Shank83259T-6F

฿ 15,461.00

1 Piece(s) 15 Day(s) 13.5Right Handed1501050.6CSTB-2LVC□□0802Carbide Shank83259T-6F

฿ 24,585.00

1 Piece(s) 40 Day(s) 21.5Left Handed2001651.2CSTB-2.5VC□□1103Carbide Shank134.93215T-8F