(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
E16R-SVQCL11-D215 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,585.00 ฿ 22,618.20 | TGY MILLING HOLDERS | 1 Piece(s) | 10 Day(s) | 21.5 | Left Handed | 200 | 16 | 5 | 1.2 | CSTB-2.5 | VC□□1103 | Carbide Shank | 13 | 4.9 | 32 | 15 | T-8F |
Loading...
Applicable Tip Shape | V (35° Diamond) | Application | Minor Diameter / Inner Diameter Profile | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 7° | Lubrication Hole Y/N | Included | Connection Diameter Machine Side(mm) | -8 |
Dimension θ(°) | -5 | Reference Corner rε(mm) | 0.4 |
Please check the type/dimensions/specifications of the part E16R-SVQCL11-D215 in the STREAMJETBAR, S-Type SVQCR/L series.
Part Number |
---|
A10K-SVQCR08-D135 |
A16Q-SVQCL11-D215 |
A16Q-SVQCR11-D215 |
E10M-SVQCL08-D135 |
E10M-SVQCR08-D135 |
E16R-SVQCR11-D215 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,532.00 | 1 Piece(s) | 20 Day(s) | 13.5 | Right Handed | 125 | 10 | 3 | 0.6 | CSTB-2L | VC□□0802 | Steel Shank | 8 | 3 | 20 | 9 | T-6F | ||
฿ 5,643.00 | 1 Piece(s) | 10 Day(s) | 21.5 | Left Handed | 180 | 16 | 3 | 1.2 | CSTB-2.5 | VC□□1103 | Steel Shank | 13 | 4.9 | 30 | 15 | T-8F | ||
฿ 5,643.00 | 1 Piece(s) | 10 Day(s) | 21.5 | Right Handed | 180 | 16 | 3 | 1.2 | CSTB-2.5 | VC□□1103 | Steel Shank | 13 | 4.9 | 30 | 15 | T-8F | ||
฿ 15,461.00 | 1 Piece(s) | 10 Day(s) | 13.5 | Left Handed | 150 | 10 | 5 | 0.6 | CSTB-2L | VC□□0802 | Carbide Shank | 8 | 3 | 25 | 9 | T-6F | ||
฿ 15,461.00 | 1 Piece(s) | 10 Day(s) | 13.5 | Right Handed | 150 | 10 | 5 | 0.6 | CSTB-2L | VC□□0802 | Carbide Shank | 8 | 3 | 25 | 9 | T-6F | ||
฿ 24,585.00 | 1 Piece(s) | 10 Day(s) | 21.5 | Right Handed | 200 | 16 | 5 | 1.2 | CSTB-2.5 | VC□□1103 | Carbide Shank | 13 | 4.9 | 32 | 15 | T-8F |
How can we improve?
How can we improve?