(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
E25T-SVQBR16-D305 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 58,987.00 ฿ 50,876.29 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 30.5 | Right Handed | 300 | 25 | 5 | 3 | CSTB-3.5 | VB□□1604 | Carbide Shank | -8 | 17.5 | 5 | 45 | 23 | 0.8 | T-15F |
Loading...
Applicable Tip Shape | V (35° Diamond) | Application | Minor Diameter / Inner Diameter Profile | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 5° | Lubrication Hole Y/N | Included | Dimension θ(°) | -5 |
How can we improve?
How can we improve?