(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A16Q-SVQBR11-D215 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,643.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 21.5 | Right Handed | 180 | 16 | 3 | 1.2 | CSTB-2.5 | VB□□1103 | Steel Shank | -8 | 13 | 5 | 30 | 15 | 0.4 | T-8F |
Loading...
Applicable Tip Shape | V (35° Diamond) | Application | Minor Diameter / Inner Diameter Profile | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 5° | Lubrication Hole Y/N | Included | Dimension θ(°) | -5 |
Please check the type/dimensions/specifications of the part A16Q-SVQBR11-D215 in the STREAMJETBAR, S-Type SVQBR/L series.
Part Number |
---|
A12M-SVQBL11-D170 |
A12M-SVQBR11-D170 |
A16Q-SVQBL11-D215 |
A20R-SVQBL11-D255 |
A20R-SVQBR11-D255 |
A25S-SVQBL16-D305 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,532.00 | 1 Piece(s) | 15 Day(s) | 17 | Left Handed | 150 | 12 | 3 | 1.2 | CSTB-2.5 | VB□□1103 | Steel Shank | -10 | 10.5 | 4.5 | 24 | 11 | 0.4 | T-8F | ||
฿ 5,532.00 | 1 Piece(s) | 40 Day(s) | 17 | Right Handed | 150 | 12 | 3 | 1.2 | CSTB-2.5 | VB□□1103 | Steel Shank | -10 | 10.5 | 4.5 | 24 | 11 | 0.4 | T-8F | ||
฿ 5,643.00 | 1 Piece(s) | 15 Day(s) | 21.5 | Left Handed | 180 | 16 | 3 | 1.2 | CSTB-2.5 | VB□□1103 | Steel Shank | -8 | 13 | 5 | 30 | 15 | 0.4 | T-8F | ||
฿ 7,366.00 | 1 Piece(s) | 15 Day(s) | 25.5 | Left Handed | 200 | 20 | 3 | 1.2 | CSTB-2.5 | VB□□1103 | Steel Shank | -6 | 15 | 5 | 36 | 18 | 0.4 | T-8F | ||
฿ 7,366.00 | 1 Piece(s) | 40 Day(s) | 25.5 | Right Handed | 200 | 20 | 3 | 1.2 | CSTB-2.5 | VB□□1103 | Steel Shank | -6 | 15 | 5 | 36 | 18 | 0.4 | T-8F | ||
฿ 7,585.00 | 1 Piece(s) | 40 Day(s) | 30.5 | Left Handed | 250 | 25 | 3 | 3 | CSTB-3.5 | VB□□1604 | Steel Shank | -8 | 17.5 | 5 | 45 | 23 | 0.8 | T-15F |
How can we improve?
How can we improve?