1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR, S-Type SVQBR/L

STREAMJETBAR, S-Type SVQBR/L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,532.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A12M-SVQBL11-D170
A12M-SVQBR11-D170
A16Q-SVQBL11-D215
A16Q-SVQBR11-D215
A20R-SVQBL11-D255
A20R-SVQBR11-D255
A25S-SVQBL16-D305
A25S-SVQBR16-D305
E12Q-SVQBL11-D170SALE
E12Q-SVQBR11-D170SALE
E16R-SVQBL11-D215SALE
E16R-SVQBR11-D215SALE
E20S-SVQBL11-D255SALE
E20S-SVQBR11-D255SALE
E25T-SVQBL16-D305SALE
E25T-SVQBR16-D305SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 17Left Handed1501231.2CSTB-2.5VB□□1103Steel Shank-1010.54.524110.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 17Right Handed1501231.2CSTB-2.5VB□□1103Steel Shank-1010.54.524110.4T-8F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 21.5Left Handed1801631.2CSTB-2.5VB□□1103Steel Shank-813530150.4T-8F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 21.5Right Handed1801631.2CSTB-2.5VB□□1103Steel Shank-813530150.4T-8F

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 25.5Left Handed2002031.2CSTB-2.5VB□□1103Steel Shank-615536180.4T-8F

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25.5Right Handed2002031.2CSTB-2.5VB□□1103Steel Shank-615536180.4T-8F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 30.5Left Handed2502533CSTB-3.5VB□□1604Steel Shank-817.5545230.8T-15F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 30.5Right Handed2502533CSTB-3.5VB□□1604Steel Shank-817.5545230.8T-15F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 17Left Handed1801251.2CSTB-2.5VB□□1103Carbide Shank-1010.54.527110.4T-8F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 17Right Handed1801251.2CSTB-2.5VB□□1103Carbide Shank-1010.54.527110.4T-8F

฿ 24,585.00

฿ 22,618.20

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 21.5Left Handed2001651.2CSTB-2.5VB□□1103Carbide Shank-813532150.4T-8F

฿ 24,585.00

฿ 22,618.20

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 21.5Right Handed2001651.2CSTB-2.5VB□□1103Carbide Shank-813532150.4T-8F

฿ 36,638.00

฿ 33,706.96

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 25.5Left Handed2502051.2CSTB-2.5VB□□1103Carbide Shank-615536180.4T-8F

฿ 36,638.00

฿ 33,706.96

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 25.5Right Handed2502051.2CSTB-2.5VB□□1103Carbide Shank-615536180.4T-8F

฿ 58,987.00

฿ 50,876.29

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 30.5Left Handed3002553CSTB-3.5VB□□1604Carbide Shank-817.5545230.8T-15F

฿ 58,987.00

฿ 50,876.29

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 30.5Right Handed3002553CSTB-3.5VB□□1604Carbide Shank-817.5545230.8T-15F

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Minor Diameter / Inner Diameter Profile Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Dimension θ(°) -5