1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR, S-Type SVJCR/L

STREAMJETBAR, S-Type SVJCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,532.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A12M-SVJCL08-D160
A12M-SVJCR08-D160
A16Q-SVJCL08-D200
A16Q-SVJCR08-D200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size L2
(mm)
Size H
(mm)

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 16Left Handed150122811

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Right Handed150122811

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Left Handed180163515

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed180163515

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Clamp Shape Screw On Clearance angle
Protrusion length (L/D) 3 Lubrication Hole Y/N Included Recommended Torque(Nm) 0.6
Tightening Screw CSTB-2L Usable Insert VC□□0802 Link Model Steel Shank
Connection Diameter Machine Side(mm) -5 Protruding Length (LPR)(mm) 2 Dimension θ(°) -5
Reference Corner rε(mm) 0.4 Wrench T-6F