1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

STREAMJETBAR, S-Type SVJBR/L

STREAMJETBAR, S-Type SVJBR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,366.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A20R-SVJBL11-D250
A20R-SVJBR11-D250
A25S-SVJBL11-D300
A25S-SVJBR11-D300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25Left Handed2002024018

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25Right Handed2002024018

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 30Left Handed250253.55023

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 30Right Handed250253.55023

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Clamp Shape Screw On Clearance angle
Protrusion length (L/D) 3 Lubrication Hole Y/N Included Recommended Torque(Nm) 1.2
Tightening Screw CSTB-2.5 Usable Insert VB□□1103 Link Model Steel Shank
Connection Diameter Machine Side(mm) -5 Dimension θ(°) -5 Reference Corner rε(mm) 0.4
Wrench T-8F