1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR, S-Type STUPR/L (A07G-STUPR07-D080)

TGY MILLING HOLDERS

STREAMJETBAR, S-Type STUPR/L (A07G-STUPR07-D080)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A07G-STUPR07-D080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 8Right Handed90730.9CSTB-2.2L038TP□□0701Steel Shank-1040.4126.750.4T-7F

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Application Minor Diameter Clamp Shape Screw On
Clearance angle 11° Lubrication Hole Y/N Included Dimension θ(°) +5

Please check the type/dimensions/specifications of the part A07G-STUPR07-D080 in the STREAMJETBAR, S-Type STUPR/L series.

Products with similar specification

Part Number
A07G-STUPL07-D080
A08H-STUPL07-D080
A08H-STUPL09-D100
A08H-STUPR07-D080
A08H-STUPR09-D100
A10F-STUPR1102-D120
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 5,312.00

1 Piece(s) 40 Day(s) 8Left Handed90730.9CSTB-2.2L038TP□□0701Steel Shank-1040.4126.750.4T-7F

฿ 5,312.00

1 Piece(s) 40 Day(s) 8Left Handed100830.9CSTB-2.2L038TP□□0701Steel Shank-1040.519.57.50.4T-7F

฿ 5,532.00

1 Piece(s) 15 Day(s) 10Left Handed100830.9CSTB-2.2L038TP□□0902Steel Shank-85.50.6167.50.4T-7F

฿ 5,312.00

1 Piece(s) 15 Day(s) 8Right Handed100830.9CSTB-2.2L038TP□□0701Steel Shank-1040.519.57.50.4T-7F

฿ 5,532.00

1 Piece(s) 15 Day(s) 10Right Handed100830.9CSTB-2.2L038TP□□0902Steel Shank-85.50.6167.50.4T-7F

฿ 5,532.00

1 Piece(s) 40 Day(s) 12Right Handed801031.2CSTB-2.5STP□□1102Steel Shank-66.51.42090.4T-8F