(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A12M-STUPR1102-D160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,532.00 | TGY MILLING HOLDERS | 1 Piece(s) | 10 Day(s) | 16 | Right Handed | 150 | 12 | 3 | 1.2 | CSTB-2.5B | TP□□1102 | Steel Shank | -3 | 9 | 0.6 | 24 | 11 | 0.4 | T-8F |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 11° | Lubrication Hole Y/N | Included | Dimension θ(°) | +5 |
Please check the type/dimensions/specifications of the part A12M-STUPR1102-D160 in the STREAMJETBAR, S-Type STUPR/L series.
Part Number |
---|
A08H-STUPL09-D100 |
A08H-STUPR07-D080 |
A08H-STUPR09-D100 |
A12M-STUPR1103-D140 |
A16K-STUPR13-D180 |
A16K-STUPR13-D200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,532.00 | 1 Piece(s) | 10 Day(s) | 10 | Left Handed | 100 | 8 | 3 | 0.9 | CSTB-2.2L038 | TP□□0902 | Steel Shank | -8 | 5.5 | 0.6 | 16 | 7.5 | 0.4 | T-7F | ||
฿ 5,312.00 | 1 Piece(s) | 10 Day(s) | 8 | Right Handed | 100 | 8 | 3 | 0.9 | CSTB-2.2L038 | TP□□0701 | Steel Shank | -10 | 4 | 0.5 | 19.5 | 7.5 | 0.4 | T-7F | ||
฿ 5,532.00 | 1 Piece(s) | 10 Day(s) | 10 | Right Handed | 100 | 8 | 3 | 0.9 | CSTB-2.2L038 | TP□□0902 | Steel Shank | -8 | 5.5 | 0.6 | 16 | 7.5 | 0.4 | T-7F | ||
฿ 5,532.00 | 1 Piece(s) | 20 Day(s) | 14 | Right Handed | 150 | 12 | 3 | 1.4 | CSTB-3L050 | TP□□1103 | Steel Shank | -6 | 7 | 0.6 | 24 | 11 | 0.4 | T-9F | ||
฿ 5,643.00 | 1 Piece(s) | 20 Day(s) | 18 | Right Handed | 125 | 16 | 3 | 1.4 | CSTB-3S | TP□□1303 | Steel Shank | -3 | 9 | 0.9 | 32 | 15 | 0.4 | T-9F | ||
฿ 5,643.00 | 1 Piece(s) | 20 Day(s) | 20 | Right Handed | 125 | 16 | 3 | 1.4 | CSTB-3S | TP□□1303 | Steel Shank | -3 | 11 | 0.6 | 32 | 15 | 0.4 | T-9F |
How can we improve?
How can we improve?