1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR, S-Type STFCR/L (A10K-STFCR1103-D120)

TGY MILLING HOLDERS

STREAMJETBAR, S-Type STFCR/L (A10K-STFCR1103-D120)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A10K-STFCR1103-D120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 12Right Handed125103Steel Shank-136.50.6209

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Application Minor Diameter Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Recommended Torque(Nm) 1.2
Tightening Screw CSTB-2.5 Usable Insert TC□□1103 Dimension θ(°) 0
Reference Corner rε(mm) 0.4 Wrench T-8F

Please check the type/dimensions/specifications of the part A10K-STFCR1103-D120 in the STREAMJETBAR, S-Type STFCR/L series.

Products with similar specification

Part Number
A10K-STFCL1103-D120
A12M-STFCL1103-D140
A12M-STFCR1103-D140
A16Q-STFCL1103-D180
A16Q-STFCR1103-D180
E10M-STFCL1103-D120
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 5,532.00

1 Piece(s) 40 Day(s) 12Left Handed125103Steel Shank-136.50.6209

฿ 5,532.00

1 Piece(s) 40 Day(s) 14Left Handed150123Steel Shank-1070.52411

฿ 5,532.00

1 Piece(s) 40 Day(s) 14Right Handed150123Steel Shank-1070.52411

฿ 5,643.00

1 Piece(s) 40 Day(s) 18Left Handed180163Steel Shank-790.53215

฿ 5,643.00

1 Piece(s) 40 Day(s) 18Right Handed180163Steel Shank-790.53215

฿ 15,461.00

1 Piece(s) 40 Day(s) 12Left Handed150105Carbide Shank-136.50.7259