(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A10K-STFCR1103-D120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,532.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 12 | Right Handed | 125 | 10 | 3 | Steel Shank | -13 | 6.5 | 0.6 | 20 | 9 |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 7° | Lubrication Hole Y/N | Included | Recommended Torque(Nm) | 1.2 |
Tightening Screw | CSTB-2.5 | Usable Insert | TC□□1103 | Dimension θ(°) | 0 |
Reference Corner rε(mm) | 0.4 | Wrench | T-8F |
Please check the type/dimensions/specifications of the part A10K-STFCR1103-D120 in the STREAMJETBAR, S-Type STFCR/L series.
Part Number |
---|
A10K-STFCL1103-D120 |
A12M-STFCL1103-D140 |
A12M-STFCR1103-D140 |
A16Q-STFCL1103-D180 |
A16Q-STFCR1103-D180 |
E10M-STFCL1103-D120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,532.00 | 1 Piece(s) | 40 Day(s) | 12 | Left Handed | 125 | 10 | 3 | Steel Shank | -13 | 6.5 | 0.6 | 20 | 9 | ||
฿ 5,532.00 | 1 Piece(s) | 40 Day(s) | 14 | Left Handed | 150 | 12 | 3 | Steel Shank | -10 | 7 | 0.5 | 24 | 11 | ||
฿ 5,532.00 | 1 Piece(s) | 40 Day(s) | 14 | Right Handed | 150 | 12 | 3 | Steel Shank | -10 | 7 | 0.5 | 24 | 11 | ||
฿ 5,643.00 | 1 Piece(s) | 40 Day(s) | 18 | Left Handed | 180 | 16 | 3 | Steel Shank | -7 | 9 | 0.5 | 32 | 15 | ||
฿ 5,643.00 | 1 Piece(s) | 40 Day(s) | 18 | Right Handed | 180 | 16 | 3 | Steel Shank | -7 | 9 | 0.5 | 32 | 15 | ||
฿ 15,461.00 | 1 Piece(s) | 40 Day(s) | 12 | Left Handed | 150 | 10 | 5 | Carbide Shank | -13 | 6.5 | 0.7 | 25 | 9 |
How can we improve?
How can we improve?