1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

STREAMJETBAR, S-Type SSKPR/L

STREAMJETBAR, S-Type SSKPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,082.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A16Q-SSKPR09-D200
A20R-SSKPR09-D240
A25S-SSKPR12-D310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1 Shank Diameter φD Recommended Torque
(Nm)
Tightening Screw Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)
Wrench

฿ 6,082.00

TGY MILLING HOLDERS 1 Piece(s) 20 Day(s) 20180163CSTB-4L060SP□□0903-6113215T-15F

฿ 6,082.00

TGY MILLING HOLDERS 1 Piece(s) 10 Day(s) 24200203CSTB-4L060SP□□0903-2133618T-15F

฿ 8,025.00

TGY MILLING HOLDERS 1 Piece(s) 10 Day(s) 31250256CSTB-5SSP□□1204-2174523T-20F

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Application Minor Diameter Selfishly Right Handed
Clamp Shape Screw On Clearance angle 11° Protrusion length (L/D) 3
Lubrication Hole Y/N Included Link Model Steel Shank Dimension θ(°) +5
Reference Corner rε(mm) 0.8