(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
E04G-SEZPR03-D055 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,898.00 ฿ 11,864.87 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 5.5 | Right Handed | 90 | 4 | 5 | Carbide Shank | -8 | 3.2 | 5 | 3.8 |
Loading...
Applicable Tip Shape | C (80° Diamond) | Application | Pull | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 11° | Lubrication Hole Y/N | Included | Recommended Torque(Nm) | 0.6 |
Tightening Screw | CSTA-1.6 | Usable Insert | EP□□03X1 | Clamping Length Workpiece Side (LSCWS)(mm) | 1.2 |
Dimension θ(°) | 0 | Reference Corner rε(mm) | 0.2 | Wrench | T-6F |
Please check the type/dimensions/specifications of the part E04G-SEZPR03-D055 in the STREAMJETBAR, S-Type SEZPR/L series.
Part Number |
---|
A04F-SEZPR03-D055 |
A05F-SEZPL03-D065 |
A05F-SEZPR03-D065 |
E04G-SEZPL03-D055 |
E05G-SEZPL03-D065 |
E05G-SEZPR03-D065 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,424.00 | 1 Piece(s) | 40 Day(s) | 5.5 | Right Handed | 80 | 4 | 3 | Steel Shank | -8 | 3.2 | 4 | 3.8 | ||
฿ 5,424.00 | 1 Piece(s) | 40 Day(s) | 6.5 | Left Handed | 80 | 5 | 3 | Steel Shank | -6 | 3.7 | 5 | 4.8 | ||
฿ 5,424.00 | 1 Piece(s) | 15 Day(s) | 6.5 | Right Handed | 80 | 5 | 3 | Steel Shank | -6 | 3.7 | 5 | 4.8 | ||
฿ 12,898.00 | 1 Piece(s) | 40 Day(s) | 5.5 | Left Handed | 90 | 4 | 5 | Carbide Shank | -8 | 3.2 | 5 | 3.8 | ||
฿ 12,898.00 | 1 Piece(s) | 40 Day(s) | 6.5 | Left Handed | 90 | 5 | 5 | Carbide Shank | -6 | 3.4 | 6 | 4.8 | ||
฿ 12,898.00 | 1 Piece(s) | 40 Day(s) | 6.5 | Right Handed | 90 | 5 | 5 | Carbide Shank | -6 | 3.4 | 6 | 4.8 |
How can we improve?
How can we improve?