1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

STREAMJETBAR, S-Type SEZPR/L

STREAMJETBAR, S-Type SEZPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,424.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A04F-SEZPL03-D055
A04F-SEZPR03-D055
A05F-SEZPL03-D065
A05F-SEZPR03-D065
E04G-SEZPL03-D055
E04G-SEZPR03-D055
E05G-SEZPL03-D065
E05G-SEZPR03-D065
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 5,424.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5.5Left Handed8043Steel Shank-83.243.8

฿ 5,424.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5.5Right Handed8043Steel Shank-83.243.8

฿ 5,424.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 6.5Left Handed8053Steel Shank-63.754.8

฿ 5,424.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 6.5Right Handed8053Steel Shank-63.754.8

฿ 12,898.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5.5Left Handed9045Carbide Shank-83.253.8

฿ 12,898.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5.5Right Handed9045Carbide Shank-83.253.8

฿ 12,898.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 6.5Left Handed9055Carbide Shank-63.464.8

฿ 12,898.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 6.5Right Handed9055Carbide Shank-63.464.8

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Application Pull Clamp Shape Screw On
Clearance angle 11° Lubrication Hole Y/N Included Recommended Torque(Nm) 0.6
Tightening Screw CSTA-1.6 Usable Insert EP□□03X1 Clamping Length Workpiece Side (LSCWS)(mm) 1.2
Dimension θ(°) 0 Reference Corner rε(mm) 0.2 Wrench T-6F