1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

STREAMJETBAR, S-Type SEXPR/L

STREAMJETBAR, S-Type SEXPR/L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,829.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A04F-SEXPL03-D045
A04F-SEXPL03-D050
A04F-SEXPR03-D045
A04F-SEXPR03-D050
A05F-SEXPL04-D055
A05F-SEXPR04-D055
A06G-SEXPL04-D070
A06G-SEXPR04-D070
A08H-SEXPL04-D055
A08H-SEXPL04-D070
A08H-SEXPR04-D055
A08H-SEXPR04-D070
E04G-SEXPL03-D045SALE
E04G-SEXPL03-D050SALE
E04G-SEXPR03-D045SALE
E04G-SEXPR03-D050SALE
E05G-SEXPL04-D055SALE
E05G-SEXPR04-D055SALE
E06H-SEXPL04-D070SALE
E06H-SEXPR04-D070SALE
E08K-SEXPL04-D055SALE
E08K-SEXPL04-D070SALE
E08K-SEXPR04-D055SALE
E08K-SEXPR04-D070SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)
Reference Corner rε
(mm)

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 4.5Left Handed8043CSTA-1.6EP□□03X1Steel Shank-152.383.80.2

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5Left Handed8043CSTA-1.6EP□□03X1Steel Shank-132.583.80.2

฿ 5,417.00

TGY MILLING HOLDERS 1 Piece(s) 22 Day(s) 4.5Right Handed8043CSTA-1.6EP□□03X1Steel Shank-152.383.80.2

฿ 5,417.00

TGY MILLING HOLDERS 1 Piece(s) 20 Day(s) 5Right Handed8043CSTA-1.6EP□□03X1Steel Shank-132.583.80.2

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5.5Left Handed8053CSTB-2EP□□0401Steel Shank-122.7594.80.4

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5.5Right Handed8053CSTB-2EP□□0401Steel Shank-122.7594.80.4

฿ 5,496.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 7Left Handed9063CSTB-2EP□□0401Steel Shank-123.6115.750.4

฿ 5,496.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 7Right Handed9063CSTB-2EP□□0401Steel Shank-123.6115.750.4

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5.5Left Handed10083CSTB-2EP□□0401Steel Shank-122.75167.50.4

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 20 Day(s) 7Left Handed10083CSTB-2EP□□0401Steel Shank-123.6207.50.4

฿ 4,829.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 5.5Right Handed10083CSTB-2EP□□0401Steel Shank-122.75167.50.4

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 7Right Handed10083CSTB-2EP□□0401Steel Shank-123.6207.50.4

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 4.5Left Handed9045CSTA-1.6EP□□03X1Carbide Shank-152.393.80.2

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5Left Handed9045CSTA-1.6EP□□03X1Carbide Shank-132.593.80.2

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 4.5Right Handed9045CSTA-1.6EP□□03X1Carbide Shank-152.393.80.2

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5Right Handed9045CSTA-1.6EP□□03X1Carbide Shank-132.593.80.2

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5.5Left Handed9055CSTB-2EP□□0401Carbide Shank-122.75104.80.4

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5.5Right Handed9055CSTB-2EP□□0401Carbide Shank-122.75104.80.4

฿ 13,044.00

฿ 12,000.48

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 7Left Handed10065CSTB-2EP□□0401Carbide Shank-123.6125.750.4

฿ 13,044.00

฿ 12,000.48

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 7Right Handed10065CSTB-2EP□□0401Carbide Shank-123.6125.750.4

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5.5Left Handed12585CSTB-2EP□□0401Carbide Shank-122.75287.50.4

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 7Left Handed12585CSTB-2EP□□0401Carbide Shank-123.6407.50.4

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 5.5Right Handed12585CSTB-2EP□□0401Carbide Shank-122.75287.50.4

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 7Right Handed12585CSTB-2EP□□0401Carbide Shank-123.6407.50.4

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Application Minor Diameter Clamp Shape Screw On
Clearance angle 11° Lubrication Hole Y/N Included Recommended Torque(Nm) 0.6
Dimension θ(°) 0 Wrench T-6F