(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A20R-SDUCR11-D270 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Dimension θ (°) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,366.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 27 | Right Handed | 200 | 20 | 3 | 3 | CSTB-4S | DC□□11T3 | Steel Shank | -5 | 16.1 | 6.1 | 36 | 18 | 0 | 0.8 | T-15F |
Loading...
Applicable Tip Shape | D (55° Diamond) | Application | Minor Diameter / Inner Diameter Profile | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 7° | Lubrication Hole Y/N | Included |
Please check the type/dimensions/specifications of the part A20R-SDUCR11-D270 in the STREAMJETBAR, S-Type SDUCR/L series.
Part Number |
---|
A12M-SDUCR07-D160 |
A16Q-SDUCL07-D200 |
A16Q-SDUCR07-D200 |
A25S-SDUCL11-D320 |
A25S-SDUCR11-D320 |
E10H-SDUCR07-D130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Dimension θ (°) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,532.00 | 1 Piece(s) | 40 Day(s) | 16 | Right Handed | 150 | 12 | 3 | 1.2 | CSTB-2.5S | DC□□0702 | Steel Shank | -6 | 9.3 | 3.3 | 24 | 11 | 0 | 0.4 | T-8F | ||
฿ 5,643.00 | 1 Piece(s) | 40 Day(s) | 20 | Left Handed | 180 | 16 | 3 | 1.2 | CSTB-2.5 | DC□□0702 | Steel Shank | -5 | 11.3 | 3.3 | 32 | 15 | 0 | 0.4 | T-8F | ||
฿ 5,643.00 | 1 Piece(s) | 40 Day(s) | 20 | Right Handed | 180 | 16 | 3 | 1.2 | CSTB-2.5 | DC□□0702 | Steel Shank | -5 | 11.3 | 3.3 | 32 | 15 | 0 | 0.4 | T-8F | ||
฿ 7,585.00 | 1 Piece(s) | 40 Day(s) | 32 | Left Handed | 250 | 25 | 3 | 3 | CSTB-4S | DC□□11T3 | Steel Shank | -4 | 18.6 | 6.1 | 45 | 23 | 0 | 0.8 | T-15F | ||
฿ 7,585.00 | 1 Piece(s) | 40 Day(s) | 32 | Right Handed | 250 | 25 | 3 | 3 | CSTB-4S | DC□□11T3 | Steel Shank | -4 | 18.6 | 6.1 | 45 | 23 | 0 | 0.8 | T-15F | ||
฿ 15,461.00 | 1 Piece(s) | 40 Day(s) | 13 | Right Handed | 100 | 10 | 5 | 1.2 | CSTB-2.5S | DC□□0702 | Carbide Shank | -3.5 | 7 | 1.9 | 25 | 9 | 5 | 0.4 | T-8F |
How can we improve?
How can we improve?