1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

STREAMJETBAR, S-Type SCLPR/L (A08H-SCLPL06-D100)

TGY MILLING HOLDERS

STREAMJETBAR, S-Type SCLPR/L (A08H-SCLPL06-D100)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A08H-SCLPL06-D100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Minimum Processing Diameter φA Selfishly Clamp Shape Overall Length L1 Clearance angle Shank Diameter φD Lubrication Hole Y/N Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size W
(mm)
Size H
(mm)
Size h1
(mm)
Dimension θ
(°)
Reference Corner rε
(mm)
Processing Applications Wrench ar
(mm)
Seal Cap Internal Thread
(inch)

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 10 Day(s) C (80° Diamond)10Left HandedScrew On10011°8Included1.2CSTB-2.5SCP□□0602Steel Shank-85.516-7.5-+50.4End Face CuttingT-8F---

Loading...

  1. 1

Basic Information

Application Minor Diameter

Please check the type/dimensions/specifications of the part A08H-SCLPL06-D100 in the STREAMJETBAR, S-Type SCLPR/L series.

Products with similar specification

Part Number
A08H-SCLPR06-D100
A10K-SCLPL06-D120
A10K-SCLPL08-D120
A10K-SCLPR06-D120
A10K-SCLPR08-D120
A12M-SCLPL06-D140
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tip Shape Minimum Processing Diameter φA Selfishly Clamp Shape Overall Length L1 Clearance angle Shank Diameter φD Lubrication Hole Y/N Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size W
(mm)
Size H
(mm)
Size h1
(mm)
Dimension θ
(°)
Reference Corner rε
(mm)
Processing Applications Wrench ar
(mm)
Seal Cap Internal Thread
(inch)

฿ 5,532.00

1 Piece(s) 10 Day(s) C (80° Diamond)10Right HandedScrew On10011°8Included1.2CSTB-2.5SCP□□0602Steel Shank-85.516-7.5-+50.4End Face CuttingT-8F---

฿ 5,532.00

1 Piece(s) 10 Day(s) C (80° Diamond)12Left HandedScrew On12511°10Included1.2CSTB-2.5SCP□□0602Steel Shank-5620-9-+50.4End Face CuttingT-8F---

฿ 5,532.00

1 Piece(s) 10 Day(s) C (80° Diamond)12Left HandedScrew On12511°10Included1.4CSTB-3L042CP□□0802Steel Shank-5620-9-+50.4End Face CuttingT-9F---

฿ 5,532.00

1 Piece(s) 20 Day(s) C (80° Diamond)12Right HandedScrew On12511°10Included1.2CSTB-2.5SCP□□0602Steel Shank-5620-9-+50.4End Face CuttingT-8F---

฿ 5,532.00

1 Piece(s) 20 Day(s) C (80° Diamond)12Right HandedScrew On12511°10Included1.4CSTB-3L042CP□□0802Steel Shank-5620-9-+50.4End Face CuttingT-9F---

฿ 5,532.00

1 Piece(s) 10 Day(s) C (80° Diamond)14Left HandedScrew On15011°12Included1.2CSTB-2.5SCP□□0602Steel Shank-4724-11-+50.4End Face CuttingT-8F---