(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
E12Q-SCLPR06-D140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Selfishly | Clamp Shape | Overall Length L1 | Clearance angle | Shank Diameter φD | Lubrication Hole Y/N | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size W (mm) | Size H (mm) | Size h1 (mm) | Dimension θ (°) | Reference Corner rε (mm) | Processing Applications | Wrench | ar (mm) | Seal Cap | Internal Thread (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,293.00 ฿ 15,909.56 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | C (80° Diamond) | 14 | Right Handed | Screw On | 180 | 11° | 12 | Included | 1.2 | CSTB-2.5S | CP□□0602 | Carbide Shank | -4 | 7 | 27 | - | 11 | - | +5 | 0.4 | End Face Cutting | T-8F | - | - | - |
Loading...
Application | Minor Diameter |
---|
Please check the type/dimensions/specifications of the part E12Q-SCLPR06-D140 in the STREAMJETBAR, S-Type SCLPR/L series.
Part Number |
---|
A10K-SCLPL08-D120 |
A10K-SCLPR06-D120 |
A10K-SCLPR08-D120 |
E12Q-SCLPR08-D140 |
E12Q-SCLPR08-D160 |
E16H-SCLPR09-D180 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Selfishly | Clamp Shape | Overall Length L1 | Clearance angle | Shank Diameter φD | Lubrication Hole Y/N | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size W (mm) | Size H (mm) | Size h1 (mm) | Dimension θ (°) | Reference Corner rε (mm) | Processing Applications | Wrench | ar (mm) | Seal Cap | Internal Thread (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,532.00 | 1 Piece(s) | 15 Day(s) | C (80° Diamond) | 12 | Left Handed | Screw On | 125 | 11° | 10 | Included | 1.4 | CSTB-3L042 | CP□□0802 | Steel Shank | -5 | 6 | 20 | - | 9 | - | +5 | 0.4 | End Face Cutting | T-9F | - | - | - | ||
฿ 5,532.00 | 1 Piece(s) | 40 Day(s) | C (80° Diamond) | 12 | Right Handed | Screw On | 125 | 11° | 10 | Included | 1.2 | CSTB-2.5S | CP□□0602 | Steel Shank | -5 | 6 | 20 | - | 9 | - | +5 | 0.4 | End Face Cutting | T-8F | - | - | - | ||
฿ 5,532.00 | 1 Piece(s) | 40 Day(s) | C (80° Diamond) | 12 | Right Handed | Screw On | 125 | 11° | 10 | Included | 1.4 | CSTB-3L042 | CP□□0802 | Steel Shank | -5 | 6 | 20 | - | 9 | - | +5 | 0.4 | End Face Cutting | T-9F | - | - | - | ||
฿ 17,293.00 | 1 Piece(s) | 40 Day(s) | C (80° Diamond) | 14 | Right Handed | Screw On | 180 | 11° | 12 | Included | 1.4 | CSTB-3L050 | CP□□0802 | Carbide Shank | -4 | 7 | 27 | - | 11 | - | +5 | 0.4 | End Face Cutting | T-9F | - | - | - | ||
฿ 17,293.00 | 1 Piece(s) | 40 Day(s) | C (80° Diamond) | 16 | Right Handed | Screw On | 180 | 11° | 12 | Included | 1.4 | CSTB-3L050 | CP□□0802 | Carbide Shank | -3 | 9 | 27 | - | 11 | - | +5 | 0.4 | End Face Cutting | T-9F | - | - | - | ||
฿ 17,219.00 | 1 Piece(s) | 40 Day(s) | C (80° Diamond) | 18 | Right Handed | Screw On | 100 | 11° | 16 | Included | 3 | CSTB-4L060 | CP□□0903 | Carbide Shank | -3.5 | 9 | 32 | - | 15 | - | +5 | 0.8 | End Face Cutting | T-15F | - | - | - |
How can we improve?
How can we improve?