(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
CGIUL20-4T02-D380 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Selfishly | Clamp Shape | Overall Length L1 | Clearance angle | Shank Diameter φD | Lubrication Hole Y/N | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size W (mm) | Size H (mm) | Size h1 (mm) | Dimension θ (°) | Reference Corner rε (mm) | Processing Applications | Wrench | ar (mm) | Seal Cap | Internal Thread (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,457.00 ฿ 11,460.44 | TGY TURNING TOOLS | 1 Piece(s) | 10 Day(s) | - | 38 | Left Handed | - | 160 | - | - | None | - | CM5×0.8×16-A | DTIU | - | - | 12.9 | - | 4 | 19 | 9.5 | - | - | Inner Diameter Undercut Mill | P-4 | 2.8 | CA-40 | R1/8 |
Loading...
Application | Minor Diameter |
---|
Please check the type/dimensions/specifications of the part CGIUL20-4T02-D380 in the STREAMJETBAR, S-Type SCLPR/L series.
Part Number |
---|
A10K-SCLPL08-D120 |
A10K-SCLPR06-D120 |
A10K-SCLPR08-D120 |
CGIUL25-3T02-D380 |
CGIUL25-4T02-D460 |
CGIUL25-6T02-D460 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Selfishly | Clamp Shape | Overall Length L1 | Clearance angle | Shank Diameter φD | Lubrication Hole Y/N | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size W (mm) | Size H (mm) | Size h1 (mm) | Dimension θ (°) | Reference Corner rε (mm) | Processing Applications | Wrench | ar (mm) | Seal Cap | Internal Thread (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,532.00 | 1 Piece(s) | 10 Day(s) | C (80° Diamond) | 12 | Left Handed | Screw On | 125 | 11° | 10 | Included | 1.4 | CSTB-3L042 | CP□□0802 | Steel Shank | -5 | 6 | 20 | - | 9 | - | +5 | 0.4 | End Face Cutting | T-9F | - | - | - | ||
฿ 5,532.00 | 1 Piece(s) | 20 Day(s) | C (80° Diamond) | 12 | Right Handed | Screw On | 125 | 11° | 10 | Included | 1.2 | CSTB-2.5S | CP□□0602 | Steel Shank | -5 | 6 | 20 | - | 9 | - | +5 | 0.4 | End Face Cutting | T-8F | - | - | - | ||
฿ 5,532.00 | 1 Piece(s) | 20 Day(s) | C (80° Diamond) | 12 | Right Handed | Screw On | 125 | 11° | 10 | Included | 1.4 | CSTB-3L042 | CP□□0802 | Steel Shank | -5 | 6 | 20 | - | 9 | - | +5 | 0.4 | End Face Cutting | T-9F | - | - | - | ||
฿ 13,812.00 | 1 Piece(s) | 10 Day(s) | - | 38 | Left Handed | - | 200 | - | - | None | - | CM5×0.8×16-A | DTIU | - | - | 14.8 | 40 | 3 | 23 | 11.5 | - | - | Inner Diameter Undercut Mill | P-4 | 2.8 | - | - | ||
฿ 13,812.00 | 1 Piece(s) | 10 Day(s) | - | 46 | Left Handed | - | 200 | - | - | None | - | CM5×0.8×16-A | DTIU | - | - | 14.9 | 40 | 4 | 23 | 11.5 | - | - | Inner Diameter Undercut Mill | P-4 | 2.8 | - | - | ||
฿ 13,812.00 | 1 Piece(s) | 10 Day(s) | - | 46 | Left Handed | - | 200 | - | - | None | - | CM6×0.8×16-A | DTIU | - | - | 15.2 | - | 6 | 23 | 11.5 | - | - | Inner Diameter Undercut Mill | P-5 | 2.8 | - | - |
How can we improve?
How can we improve?