1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR S-Type SWUBR/L (A05F-SWUBL03-D060)

TGY MILLING HOLDERS

STREAMJETBAR S-Type SWUBR/L (A05F-SWUBL03-D060)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A05F-SWUBL03-D060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 6Left Handed8053Steel Shank-13394.8

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Application Minor Diameter Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Recommended Torque(Nm) 0.6
Tightening Screw CSTB-2 Usable Insert WB□□0301 Dimension θ(°) 0
Reference Corner rε(mm) 0.4 Wrench T-6F

Please check the type/dimensions/specifications of the part A05F-SWUBL03-D060 in the STREAMJETBAR S-Type SWUBR/L series.

Products with similar specification

Part Number
A05F-SWUBR03-D060
A06G-SWUBL03-D070
A06G-SWUBR03-D070
A07G-SWUBL03-D080
A07G-SWUBR03-D080
A08H-SWUBR03-D060
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 5,312.00

1 Piece(s) 40 Day(s) 6Right Handed8053Steel Shank-13394.8

฿ 5,496.00

1 Piece(s) 40 Day(s) 7Left Handed9063Steel Shank-123.5115.75

฿ 5,496.00

1 Piece(s) 40 Day(s) 7Right Handed9063Steel Shank-123.5115.75

฿ 5,715.00

1 Piece(s) 40 Day(s) 8Left Handed9073Steel Shank-114126.75

฿ 5,715.00

1 Piece(s) 40 Day(s) 8Right Handed9073Steel Shank-114126.75

฿ 5,312.00

1 Piece(s) 40 Day(s) 6Right Handed10083Steel Shank-123.1187.5