(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
E06H-SWUBL03-D070 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,044.00 ฿ 12,000.48 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 7 | Left Handed | 100 | 6 | 5 | Carbide Shank | -12 | 3.5 | 12 | 5.75 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 5° | Lubrication Hole Y/N | Included | Recommended Torque(Nm) | 0.6 |
Tightening Screw | CSTB-2 | Usable Insert | WB□□0301 | Dimension θ(°) | 0 |
Reference Corner rε(mm) | 0.4 | Wrench | T-6F |
Please check the type/dimensions/specifications of the part E06H-SWUBL03-D070 in the STREAMJETBAR S-Type SWUBR/L series.
Part Number |
---|
A06G-SWUBR03-D070 |
A07G-SWUBL03-D080 |
A07G-SWUBR03-D080 |
E06H-SWUBR03-D070 |
E07H-SWUBL03-D080 |
E07H-SWUBR03-D080 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,496.00 | 1 Piece(s) | 40 Day(s) | 7 | Right Handed | 90 | 6 | 3 | Steel Shank | -12 | 3.5 | 11 | 5.75 | ||
฿ 5,715.00 | 1 Piece(s) | 40 Day(s) | 8 | Left Handed | 90 | 7 | 3 | Steel Shank | -11 | 4 | 12 | 6.75 | ||
฿ 5,715.00 | 1 Piece(s) | 40 Day(s) | 8 | Right Handed | 90 | 7 | 3 | Steel Shank | -11 | 4 | 12 | 6.75 | ||
฿ 13,044.00 | 1 Piece(s) | 40 Day(s) | 7 | Right Handed | 100 | 6 | 5 | Carbide Shank | -12 | 3.5 | 12 | 5.75 | ||
฿ 13,519.00 | 1 Piece(s) | 40 Day(s) | 8 | Left Handed | 100 | 7 | 5 | Carbide Shank | -11 | 4 | 14 | 6.75 | ||
฿ 13,519.00 | 1 Piece(s) | 40 Day(s) | 8 | Right Handed | 100 | 7 | 5 | Carbide Shank | -11 | 4 | 14 | 6.75 |
How can we improve?
How can we improve?