(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Dimension θ (°) | Wrench | Deposit | Lever | Oiling Attachment | Spring Pin | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,695.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 20 | Left Handed | 150 | 16 | 1.7 | LCS33 | WN□□0604 | -17 | 11 | 3 | 32 | 15 | -8 | P-2F | - | LCL33N | - | - | SSHM3-4 | ||
฿ 7,695.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 20 | Right Handed | 150 | 16 | 1.7 | LCS33 | WN□□0604 | -17 | 11 | 3 | 32 | 15 | -8 | P-2F | - | LCL33N | - | - | SSHM3-4 | ||
฿ 9,929.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 25 | Left Handed | 180 | 20 | 1.7 | LCS33 | WN□□0604 | -14 | 13 | 3 | 36 | 18 | -6 | P-2F | - | LCL33N | EA-20 | - | SSHM3-4 | ||
฿ 9,929.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 25 | Right Handed | 180 | 20 | 1.7 | LCS33 | WN□□0604 | -14 | 13 | 3 | 36 | 18 | -6 | P-2F | - | LCL33N | EA-20 | - | SSHM3-4 | ||
฿ 11,358.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 32 | Left Handed | 200 | 25 | 2.7 | LCS3B | WN□□0604 | -12 | 17 | 4.5 | 45 | 23 | -6 | P-2.5 | LSW312BL | LCL3 | EA-25 | LSP3 | SSHM5-6 | ||
฿ 11,358.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 32 | Left Handed | 200 | 25 | 2.7 | LCS43 | WN□□0804 | -13 | 17 | 4.5 | 45 | 23 | -6 | P-2.5 | - | LCL43N | EA-25 | - | SSHM5-6 | ||
฿ 11,358.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 32 | Right Handed | 200 | 25 | 2.7 | LCS3B | WN□□0604 | -12 | 17 | 4.5 | 45 | 23 | -6 | P-2.5 | LSW312BR | LCL3 | EA-25 | LSP3 | SSHM5-6 | ||
฿ 11,358.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 32 | Right Handed | 200 | 25 | 2.7 | LCS43 | WN□□0804 | -13 | 17 | 4.5 | 45 | 23 | -6 | P-2.5 | - | LCL43N | EA-25 | - | SSHM5-6 | ||
฿ 14,179.00 ฿ 13,044.68 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 40 | Left Handed | 250 | 32 | 2.7 | LCS3 | WN□□0604 | -11 | 22 | 6 | 50 | 30 | -6 | P-2.5 | LSW312BL | LCL3 | EA-32 | LSP3 | SSHM5-6 | ||
฿ 14,179.00 ฿ 13,044.68 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 40 | Left Handed | 250 | 32 | 4.8 | LCS4 | WN□□0804 | -11 | 22 | 6 | 50 | 30 | -6 | P-3 | LSW42BL | LCL4 | EA-32 | LSP4 | SSHM5-6 | ||
฿ 14,179.00 ฿ 13,044.68 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 40 | Right Handed | 250 | 32 | 2.7 | LCS3 | WN□□0604 | -11 | 22 | 6 | 50 | 30 | -6 | P-2.5 | LSW312BR | LCL3 | EA-32 | LSP3 | SSHM5-6 | ||
฿ 14,179.00 ฿ 13,044.68 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 40 | Right Handed | 250 | 32 | 4.8 | LCS4 | WN□□0804 | -11 | 22 | 6 | 50 | 30 | -6 | P-3 | LSW42BR | LCL4 | EA-32 | LSP4 | SSHM5-6 | ||
฿ 19,235.00 ฿ 17,696.20 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 50 | Left Handed | 300 | 40 | 4.8 | LCS4 | WN□□0804 | -10 | 27 | 7 | 60 | 37 | -6 | P-3 | LSW42BL | LCL4 | - | LSP4 | SSHM6-6 | ||
฿ 19,235.00 ฿ 17,696.20 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 50 | Right Handed | 300 | 40 | 4.8 | LCS4 | WN□□0804 | -10 | 27 | 7 | 60 | 37 | -6 | P-3 | LSW42BR | LCL4 | - | LSP4 | SSHM6-6 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Application | Minor Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Link Model | Steel Shank | Reference Corner rε(mm) | 0.8 |
How can we improve?
How can we improve?