(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A25R-PVUNL16-D370 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Deposit | Oiling Attachment | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,666.00 ฿ 12,571.35 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 37 | Left Handed | 200 | 25 | -14 | 22 | 9.5 | 45 | 23 | LSV317BL | EA-25 | SSHM3-4 |
Loading...
Applicable Tip Shape | V (35° Diamond) | Application | Minor Diameter / Inner Diameter Profile | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Recommended Torque(Nm) | 2.7 | Tightening Screw | LCS3V | Usable Insert | VN□□1604 |
Link Model | Steel Shank | Dimension θ(°) | -5 | Reference Corner rε(mm) | 0.8 |
Wrench | P-2.5 | Lever | LCL3V | Spring Pin | LSP3 |
Please check the type/dimensions/specifications of the part A25R-PVUNL16-D370 in the STREAMJETBAR, P-Type PVUNR/L series.
Part Number |
---|
A25R-PVUNR16-D370 |
A32S-PVUNL16-D400 |
A32S-PVUNR16-D400 |
A40T-PVUNL16-D500 |
A40T-PVUNR16-D500 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Deposit | Oiling Attachment | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,666.00 | 1 Piece(s) | 19 Day(s) | 37 | Right Handed | 200 | 25 | -14 | 22 | 9.5 | 45 | 23 | LSV317BR | EA-25 | SSHM3-4 | ||
฿ 17,183.00 | 1 Piece(s) | 19 Day(s) | 40 | Left Handed | 250 | 32 | -12 | 22 | 6 | 50 | 30 | LSV317BL | EA-32 | SSHM3-4 | ||
฿ 17,183.00 | 1 Piece(s) | 19 Day(s) | 40 | Right Handed | 250 | 32 | -12 | 22 | 6 | 50 | 30 | LSV317BR | EA-32 | SSHM3-4 | ||
฿ 23,302.00 | 1 Piece(s) | 19 Day(s) | 50 | Left Handed | 300 | 40 | -10 | 27 | 7 | 60 | 37 | LSV317BL | - | SSHM5-6 | ||
฿ 23,302.00 | 1 Piece(s) | 19 Day(s) | 50 | Right Handed | 300 | 40 | -10 | 27 | 7 | 60 | 37 | LSV317BR | - | SSHM5-6 |
How can we improve?
How can we improve?