(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A32S-PTUNL16-D400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Lever | Oiling Attachment | Spring Pin | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,179.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 40 | Left Handed | 250 | 32 | 2.7 | LCS3 | TN□□1604 | -10 | 22 | 1.3 | 50 | 30 | 0.8 | P-2.5 | LST317BL | LCL3 | EA-32 | LSP3 | SSHM4-5 |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Link Model | Steel Shank | Dimension θ(°) | -6 |
Please check the type/dimensions/specifications of the part A32S-PTUNL16-D400 in the STREAMJETBAR, P-Type PTUNR/L series.
Part Number |
---|
A16M-PTUNR11-D200 |
A20Q-PTUNL11-D250 |
A20Q-PTUNR11-D250 |
A25R-PTUNL16-D320 |
A25R-PTUNR16-D320 |
A32S-PTUNR16-D400 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Lever | Oiling Attachment | Spring Pin | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,695.00 | 1 Piece(s) | 19 Day(s) | 20 | Right Handed | 150 | 16 | 1.7 | LCS22A | TN□□1103 | -14 | 11 | 1 | 32 | 15 | 0.4 | P-2F | - | LCL22N | - | - | SSHM3-4 | ||
฿ 9,929.00 | 1 Piece(s) | 19 Day(s) | 25 | Left Handed | 180 | 20 | 1.7 | LCS22A | TN□□1103 | -12 | 13 | 1 | 36 | 18 | 0.4 | P-2F | - | LCL22N | EA-20 | - | SSHM3-4 | ||
฿ 9,929.00 | 1 Piece(s) | 19 Day(s) | 25 | Right Handed | 180 | 20 | 1.7 | LCS22A | TN□□1103 | -12 | 13 | 1 | 36 | 18 | 0.4 | P-2F | - | LCL22N | EA-20 | - | SSHM3-4 | ||
฿ 11,358.00 | 1 Piece(s) | 19 Day(s) | 32 | Left Handed | 200 | 25 | 2.7 | LCS3 | TN□□1604 | -12 | 17 | 1.4 | 45 | 23 | 0.8 | P-2.5 | ELST317BL | LCL33 | EA-25 | LSP3 | SSHM4-5 | ||
฿ 11,358.00 | 1 Piece(s) | 15 Day(s) | 32 | Right Handed | 200 | 25 | 2.7 | LCS3 | TN□□1604 | -12 | 17 | 1.4 | 45 | 23 | 0.8 | P-2.5 | ELST317BR | LCL33 | EA-25 | LSP3 | SSHM4-5 | ||
฿ 14,179.00 | 1 Piece(s) | 19 Day(s) | 40 | Right Handed | 250 | 32 | 2.7 | LCS3 | TN□□1604 | -10 | 22 | 1.3 | 50 | 30 | 0.8 | P-2.5 | LST317BR | LCL3 | EA-32 | LSP3 | SSHM4-5 |
How can we improve?
How can we improve?