(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A50U-PTFNL16-D630 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Deposit | Lever | Oiling Attachment | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,647.00 ฿ 23,595.24 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 63 | Left Handed | 350 | 50 | -8 | 35 | 1.1 | 65 | 47 | LST319BL | LCL3 | - | SSHM6-6 |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Recommended Torque(Nm) | 2.7 | Tightening Screw | LCS3 | Usable Insert | TN□□1604 |
Link Model | Steel Shank | Dimension θ(°) | -6 | Reference Corner rε(mm) | 0.8 |
Wrench | P-2.5 | Spring Pin | LSP3 |
Please check the type/dimensions/specifications of the part A50U-PTFNL16-D630 in the STREAMJETBAR, P-Type PTFNR/L series.
Part Number |
---|
A25R-PTFNR16-D320 |
A32S-PTFNL16-D400 |
A32S-PTFNR16-D400 |
A40T-PTFNL16-D500 |
A40T-PTFNR16-D500 |
A50U-PTFNR16-D630 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Deposit | Lever | Oiling Attachment | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,358.00 | 1 Piece(s) | 19 Day(s) | 32 | Right Handed | 200 | 25 | -12 | 17 | 1.2 | 45 | 23 | ELST317BR | LCL33 | EA-25 | SSHM4-5 | ||
฿ 14,179.00 | 1 Piece(s) | 19 Day(s) | 40 | Left Handed | 250 | 32 | -10 | 22 | 1.1 | 50 | 30 | LST317BL | LCL3 | EA-32 | SSHM4-5 | ||
฿ 14,179.00 | 1 Piece(s) | 15 Day(s) | 40 | Right Handed | 250 | 32 | -10 | 22 | 1.1 | 50 | 30 | LST317BR | LCL3 | EA-32 | SSHM4-5 | ||
฿ 19,235.00 | 1 Piece(s) | 19 Day(s) | 50 | Left Handed | 300 | 40 | -10 | 27 | 1.1 | 60 | 37 | LST318BL | LCL3 | - | SSHM6-6 | ||
฿ 19,235.00 | 1 Piece(s) | 15 Day(s) | 50 | Right Handed | 300 | 40 | -10 | 27 | 1.1 | 60 | 37 | LST317BR | LCL3 | - | SSHM6-6 | ||
฿ 25,647.00 | 1 Piece(s) | 19 Day(s) | 63 | Right Handed | 350 | 50 | -8 | 35 | 1.1 | 65 | 47 | LST317BR | LCL3 | - | SSHM6-6 |
How can we improve?
How can we improve?