1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

STREAMJETBAR, P-Type PTFNR/L (Part Number)

TGY MILLING HOLDERS

STREAMJETBAR, P-Type PTFNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,358.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A50U-PTFNR16-D630
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Deposit Lever Oiling Attachment Componets Screw for Oil Hole

฿ 25,647.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 63Right Handed35050-8351.16547LST317BRLCL3-SSHM6-6

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Application Minor Diameter Clamp Shape Lever Lock
Clearance angle Protrusion length (L/D) 3 Lubrication Hole Y/N Included
Recommended Torque(Nm) 2.7 Tightening Screw LCS3 Usable Insert TN□□1604
Link Model Steel Shank Dimension θ(°) -6 Reference Corner rε(mm) 0.8
Wrench P-2.5 Spring Pin LSP3

Please check the type/dimensions/specifications of the part A50U-PTFNR16-D630 in the STREAMJETBAR, P-Type PTFNR/L series.

Products with similar specification

Part Number
A25R-PTFNL16-D320
A25R-PTFNR16-D320
A32S-PTFNL16-D400
A32S-PTFNR16-D400
A40T-PTFNL16-D500
A40T-PTFNR16-D500
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Deposit Lever Oiling Attachment Componets Screw for Oil Hole

฿ 11,358.00

1 Piece(s) 19 Day(s) 32Left Handed20025-12171.24523ELST317BLLCL33EA-25SSHM4-5

฿ 11,358.00

1 Piece(s) 19 Day(s) 32Right Handed20025-12171.24523ELST317BRLCL33EA-25SSHM4-5

฿ 14,179.00

1 Piece(s) 19 Day(s) 40Left Handed25032-10221.15030LST317BLLCL3EA-32SSHM4-5

฿ 14,179.00

1 Piece(s) 15 Day(s) 40Right Handed25032-10221.15030LST317BRLCL3EA-32SSHM4-5

฿ 19,235.00

1 Piece(s) 19 Day(s) 50Left Handed30040-10271.16037LST318BLLCL3-SSHM6-6

฿ 19,235.00

1 Piece(s) 15 Day(s) 50Right Handed30040-10271.16037LST317BRLCL3-SSHM6-6