(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A32S-PSKNL12-D400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Deposit | Oiling Attachment | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,179.00 ฿ 13,044.68 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 40 | Left Handed | 250 | 32 | -10 | 22 | 6 | 50 | 30 | LSS42BL | EA-32 | SSHM4-5 |
Loading...
Applicable Tip Shape | S (Square) | Application | Minor Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Recommended Torque(Nm) | 4.8 | Tightening Screw | LCS4 | Usable Insert | SN□□1204 |
Link Model | Steel Shank | Dimension θ(°) | -6 | Reference Corner rε(mm) | 0.8 |
Wrench | P-3 | Lever | LCL4 | Spring Pin | LSP4 |
Please check the type/dimensions/specifications of the part A32S-PSKNL12-D400 in the STREAMJETBAR, P-Type PSKNR/L series.
Part Number |
---|
A32S-PSKNR12-D400 |
A40T-PSKNL12-D500 |
A40T-PSKNR12-D500 |
A50U-PSKNL12-D630 |
A50U-PSKNR12-D630 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Deposit | Oiling Attachment | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,179.00 | 1 Piece(s) | 19 Day(s) | 40 | Right Handed | 250 | 32 | -10 | 22 | 6 | 50 | 30 | LSS42BR | EA-32 | SSHM4-5 | ||
฿ 19,235.00 | 1 Piece(s) | 19 Day(s) | 50 | Left Handed | 300 | 40 | -10 | 27 | 7 | 60 | 37 | LSS42BL | - | SSHM6-6 | ||
฿ 19,235.00 | 1 Piece(s) | 19 Day(s) | 50 | Right Handed | 300 | 40 | -10 | 27 | 7 | 60 | 37 | LSS42BR | - | SSHM6-6 | ||
฿ 25,647.00 | 1 Piece(s) | 19 Day(s) | 63 | Left Handed | 350 | 50 | -8 | 35 | 10 | 65 | 47 | LSS42BL | - | SSHM6-6 | ||
฿ 25,647.00 | 1 Piece(s) | 19 Day(s) | 63 | Right Handed | 350 | 50 | -8 | 35 | 10 | 65 | 47 | LSS42BR | - | SSHM6-6 |
How can we improve?
How can we improve?