(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A20Q-PDUNL11-D250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Wrench | Deposit | Lever | Oiling Attachment | Spring Pin | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,443.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 25 | Left Handed | 180 | 20 | 1.7 | LCS22A | DN□□1104 | -14 | 13 | 3 | 36 | 18 | P-2F | - | LCL33NL | EA-20 | - | SSHM2.5-3 |
Loading...
Applicable Tip Shape | D (55° Diamond) | Application | Minor Diameter / Inner Diameter Profile | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Link Model | Steel Shank | Dimension θ(°) | -6 | Reference Corner rε(mm) | 0.8 |
Please check the type/dimensions/specifications of the part A20Q-PDUNL11-D250 in the STREAMJETBAR, P-Type PDUNR/L series.
Part Number |
---|
A20Q-PDUNR11-D250 |
A25R-PDUNL11-D320 |
A25R-PDUNR11-D320 |
A32S-PDUNL15-D400 |
A32S-PDUNL1506-D400 |
A32S-PDUNR15-D400 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Wrench | Deposit | Lever | Oiling Attachment | Spring Pin | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,443.00 | 1 Piece(s) | 19 Day(s) | 25 | Right Handed | 180 | 20 | 1.7 | LCS22A | DN□□1104 | -14 | 13 | 3 | 36 | 18 | P-2F | - | LCL33NL | EA-20 | - | SSHM2.5-3 | ||
฿ 11,872.00 | 1 Piece(s) | 19 Day(s) | 32 | Left Handed | 200 | 25 | 2.7 | LCS3 | DN□□1104 | -12 | 17 | 4.5 | 45 | 23 | P-2.5 | ELSD317BL | LCL33L | EA-25 | LSP3 | SSHM3-4 | ||
฿ 11,872.00 | 1 Piece(s) | 19 Day(s) | 32 | Right Handed | 200 | 25 | 2.7 | LCS3 | DN□□1104 | -12 | 17 | 4.5 | 45 | 23 | P-2.5 | ELSD317BR | LCL33L | EA-25 | LSP3 | SSHM3-4 | ||
฿ 14,912.00 | 1 Piece(s) | 19 Day(s) | 40 | Left Handed | 250 | 32 | 4.8 | LCS4 | DN□□1504 | -13 | 22 | 6 | 50 | 30 | P-3 | LSD42BL | LCL4 | EA-32 | LSP4 | SSHM5-6 | ||
฿ 14,912.00 | 1 Piece(s) | 19 Day(s) | 40 | Left Handed | 250 | 32 | 4.8 | ELCS4 | DN□□1506 | -13 | 22 | 6 | 50 | 30 | P-3 | ELSD42 | LCL44 | EA-32 | LSP4S | SSHM5-6 | ||
฿ 14,912.00 | 1 Piece(s) | 15 Day(s) | 40 | Right Handed | 250 | 32 | 4.8 | LCS4 | DN□□1504 | -13 | 22 | 6 | 50 | 30 | P-3 | LSD42BR | LCL4 | EA-32 | LSP4 | SSHM5-6 |
How can we improve?
How can we improve?