(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A40T-PCLNR12-D500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Wrench | Deposit | Lever | Oiling Attachment | Spring Pin | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,235.00 ฿ 17,696.20 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 50 | Right Handed | 300 | 40 | 4.8 | LCS4 | CN□□1204 | -10 | 27 | 37 | 60 | 37 | P-3 | LSC42BR | LCL4 | - | LSP4 | SSHM6-6 |
Loading...
Applicable Tip Shape | C (80° Diamond) | Application | Minor Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Link Model | Steel Shank | Dimension θ(°) | -6 | Reference Corner rε(mm) | 0.8 |
Please check the type/dimensions/specifications of the part A40T-PCLNR12-D500 in the STREAMJETBAR, P-Type PCLNR/L series.
Part Number |
---|
A20Q-PCLNL09-D250 |
A20Q-PCLNR09-D250 |
A25R-PCLNL09-D320 |
A25R-PCLNL12-D320 |
A50U-PCLNL12-D630 |
A50U-PCLNR12-D630 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Wrench | Deposit | Lever | Oiling Attachment | Spring Pin | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,929.00 | 1 Piece(s) | 19 Day(s) | 25 | Left Handed | 180 | 20 | 1.7 | LCS22A | CN□□0903 | -12 | 13 | 18 | 36 | 18 | P-2F | - | LCL32N | EA-20 | - | SSHM3-4 | ||
฿ 9,929.00 | 1 Piece(s) | 19 Day(s) | 25 | Right Handed | 180 | 20 | 1.7 | LCS22A | CN□□0903 | -12 | 13 | 18 | 36 | 18 | P-2F | - | LCL32N | EA-20 | - | SSHM3-4 | ||
฿ 11,358.00 | 1 Piece(s) | 19 Day(s) | 32 | Left Handed | 200 | 25 | 1.7 | LCS22A | CN□□0903 | -11 | 17 | 23 | 45 | 23 | P-2F | - | LCL32N | EA-25 | - | SSHM5-6 | ||
฿ 11,358.00 | 1 Piece(s) | 19 Day(s) | 32 | Left Handed | 200 | 25 | 2.7 | LCS43 | CN□□1204 | -13 | 17 | 23 | 45 | 23 | P-2.5 | - | LCL43N | EA-25 | - | SSHM5-6 | ||
฿ 25,647.00 | 1 Piece(s) | 19 Day(s) | 63 | Left Handed | 350 | 50 | 4.8 | LCS4 | CN□□1204 | -8 | 35 | 47 | 65 | 47 | P-3 | LSC42BL | LCL4 | - | LSP4 | SSHM6-6 | ||
฿ 25,647.00 | 1 Piece(s) | 19 Day(s) | 63 | Right Handed | 350 | 50 | 4.8 | LCS4 | CN□□1204 | -8 | 35 | 47 | 65 | 47 | P-3 | LSC42BR | LCL4 | - | LSP4 | SSHM6-6 |
How can we improve?
How can we improve?