1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR, P-Type PCLNR/L (Part Number)

TGY MILLING HOLDERS

STREAMJETBAR, P-Type PCLNR/L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 7,695.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A16M-PCLNL09-D200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Recommended Torque
(Nm)
Tightening Screw Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Wrench Deposit Lever Oiling Attachment Spring Pin Componets Screw for Oil Hole

฿ 7,695.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 20Left Handed150161.7LCS22ACN□□0903-1411153215P-2F-LCL32N--SSHM3-4

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Application Minor Diameter Clamp Shape Lever Lock
Clearance angle Protrusion length (L/D) 3 Lubrication Hole Y/N Included
Link Model Steel Shank Dimension θ(°) -6 Reference Corner rε(mm) 0.8

Please check the type/dimensions/specifications of the part A16M-PCLNL09-D200 in the STREAMJETBAR, P-Type PCLNR/L series.

Products with similar specification

Part Number
A16M-PCLNR09-D200
A20Q-PCLNL09-D250
A20Q-PCLNR09-D250
A25R-PCLNL09-D320
A25R-PCLNL12-D320
A25R-PCLNR09-D320
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Recommended Torque
(Nm)
Tightening Screw Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Wrench Deposit Lever Oiling Attachment Spring Pin Componets Screw for Oil Hole

฿ 7,695.00

1 Piece(s) 19 Day(s) 20Right Handed150161.7LCS22ACN□□0903-1411153215P-2F-LCL32N--SSHM3-4

฿ 9,929.00

1 Piece(s) 19 Day(s) 25Left Handed180201.7LCS22ACN□□0903-1213183618P-2F-LCL32NEA-20-SSHM3-4

฿ 9,929.00

1 Piece(s) 19 Day(s) 25Right Handed180201.7LCS22ACN□□0903-1213183618P-2F-LCL32NEA-20-SSHM3-4

฿ 11,358.00

1 Piece(s) 19 Day(s) 32Left Handed200251.7LCS22ACN□□0903-1117234523P-2F-LCL32NEA-25-SSHM5-6

฿ 11,358.00

1 Piece(s) 19 Day(s) 32Left Handed200252.7LCS43CN□□1204-1317234523P-2.5-LCL43NEA-25-SSHM5-6

฿ 11,358.00

1 Piece(s) 19 Day(s) 32Right Handed200251.7LCS22ACN□□0903-1117234523P-2F-LCL32NEA-25-SSHM5-6