1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SN Type Mini Bit, SN R/L-2/3, Inner Diameter Threading, Carbide Shaft (SNR0006K06SC-2)

TGY MILLING HOLDERS

SN Type Mini Bit, SN R/L-2/3, Inner Diameter Threading, Carbide Shaft (SNR0006K06SC-2)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dual Purpose Screw-on/Clamp-on

 
Part Number
SNR0006K06SC-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter
(mm)
Dimensions Lead Angle Le
(mm)
Size L2
(mm)
Dimension f
(mm)
Tightening Screw

฿ 12,128.00

฿ 11,156.55

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 8304.7CSTB-2L040

Loading...

  1. 1

Basic Information

Use Inner Diameter Thread Thread Model 60 Degrees Meter (M) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) Preferred Hand Right Handed
Cutting Oil Hole Presence None Size H(mm) 7 Size L1(mm) 125
Dimensions φDs(mm) 8 Shank Size Details φ8 Usable Insert 6IR□□□□
Shank Height (H)(mm) T-6F

Please check the type/dimensions/specifications of the part SNR0006K06SC-2 in the SN Type Mini Bit, SN R/L-2/3, Inner Diameter Threading, Carbide Shaft series.

Products with similar specification

Part Number
SNR0006K06SC-3
SNR0008K06SC-2
SNR0008K06SC-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter
(mm)
Dimensions Lead Angle Le
(mm)
Size L2
(mm)
Dimension f
(mm)
Tightening Screw

฿ 12,128.00

1 Piece(s) 19 Day(s) 8304.7CSTB-2L040

฿ 13,006.00

1 Piece(s) 15 Day(s) 10185.7CSTB-2L

฿ 13,006.00

1 Piece(s) 19 Day(s) 10185.7CSTB-2L